IESNA:LM-63-2002
[TEST]P1390466
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-835-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22947.1
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
84.7 112.9 120.0 127.1 134.1 148.2 162.3 176.5 190.6 211.8 240.0 282.3 360.0 444.7 451.7 444.7 451.7 501.2 691.7 1136.4 1545.8 1792.9 1821.1 1736.4 
1701.1 1235.2 1002.3 861.1 783.5 705.8 628.2 529.4 338.8 155.3 63.5 7.1 0.0 0.0 
84.7 112.9 120.0 134.1 141.2 162.3 176.5 204.7 225.9 268.2 367.0 557.6 840.0 1002.3 1122.3 1284.6 1545.8 2110.5 3458.7 5724.4 8350.2 8950.2 
8039.6 6747.9 6387.9 5131.5 3741.0 2654.0 1828.1 1298.8 924.7 698.8 331.7 176.5 63.5 7.1 0.0 0.0 
84.7 112.9 120.0 134.1 155.3 176.5 204.7 268.2 409.4 896.4 1701.1 2703.4 3606.9 4609.2 5597.4 6663.2 7947.9 10559.5 16587.4 23815.3 
27831.6 28424.5 27337.5 26243.5 25883.5 25036.5 23448.3 20067.3 14095.8 7983.1 3846.9 1475.2 458.8 232.9 77.6 7.1 0.0 0.0 
84.7 105.9 112.9 134.1 162.3 190.6 247.0 374.1 917.6 2548.1 4482.1 6359.7 8350.2 9783.1 11364.2 12881.7 15740.4 22206.0 30528.0 
38172.3 40663.9 41391.0 41567.4 42470.9 42760.3 43035.6 39605.2 31276.2 23631.8 16425.1 11194.8 3254.0 910.5 261.2 56.5 7.1 0.0 
0.0 
84.7 98.8 112.9 134.1 162.3 197.6 268.2 522.3 1588.2 4129.2 7171.4 9592.5 11512.4 13390.0 15684.0 18225.0 22827.1 32222.0 45350.8 
52006.9 54230.4 54668.0 56439.7 58338.4 58458.4 56383.2 49084.7 39485.2 30556.2 24874.1 16312.2 5053.9 1665.8 352.9 70.6 7.1 0.0 
0.0 
84.7 91.8 105.9 127.1 162.3 197.6 289.4 564.7 2068.1 5230.3 8590.2 10792.4 12698.2 15027.5 17610.9 20794.3 26624.6 37642.9 51322.3 
57872.5 60703.0 62284.1 65206.3 66639.2 66469.8 63060.5 54244.5 43197.9 36301.8 29617.4 18013.3 7065.5 2251.7 345.9 70.6 0.0 
0.0 0.0 
84.7 84.7 98.8 120.0 155.3 190.6 261.2 522.3 1785.8 4461.0 7284.4 9641.9 11385.3 13079.4 15281.6 17914.4 22290.7 31332.6 44200.2 
51181.1 53037.5 53439.8 54886.8 56355.0 56510.3 54061.0 46847.2 38052.3 30055.0 24189.4 16043.9 5258.6 2272.8 472.9 63.5 0.0 0.0 
0.0 
84.7 84.7 98.8 120.0 148.2 183.5 232.9 381.2 1058.8 2604.6 4679.8 6620.9 8399.6 9663.1 10947.7 12408.8 14731.1 20886.1 30168.0 
37487.6 39887.5 40388.7 40572.2 41249.8 41567.4 41602.7 37798.2 30443.3 22770.7 16566.3 11215.9 3606.9 1383.5 345.9 49.4 0.0 0.0 
0.0 
84.7 84.7 98.8 112.9 134.1 162.3 190.6 247.0 402.3 995.2 1863.4 2886.9 3811.6 4644.5 5590.3 6599.7 7743.2 10425.4 16163.9 24083.6 
27923.4 28396.3 27097.5 25904.6 25530.5 24309.4 22467.2 18295.6 13199.4 7954.9 4072.7 1651.7 550.6 261.2 77.6 0.0 0.0 0.0 
84.7 77.6 91.8 105.9 120.0 134.1 162.3 176.5 204.7 261.2 381.2 614.1 868.2 1009.4 1143.5 1355.2 1665.8 2159.9 3310.4 6006.8 8816.1 9359.6 
8096.1 6635.0 6359.7 4813.9 3494.0 2322.2 1559.9 1185.8 960.0 762.3 409.4 190.6 56.5 0.0 0.0 0.0 
84.7 77.6 84.7 98.8 112.9 127.1 141.2 155.3 169.4 190.6 218.8 268.2 360.0 444.7 444.7 437.6 458.8 501.2 628.2 1136.4 1778.7 1934.0 1743.4 1524.6 
1475.2 1108.2 903.5 797.6 741.1 712.9 663.5 592.9 430.6 169.4 49.4 0.0 0.0 0.0 
84.7 77.6 84.7 91.8 105.9 120.0 127.1 141.2 141.2 155.3 169.4 190.6 204.7 247.0 261.2 254.1 225.9 218.8 225.9 232.9 240.0 268.2 310.6 345.9 345.9 402.3 
444.7 472.9 494.1 487.0 480.0 423.5 360.0 204.7 49.4 0.0 0.0 0.0 
84.7 70.6 77.6 84.7 91.8 98.8 105.9 105.9 105.9 112.9 112.9 120.0 127.1 127.1 127.1 134.1 134.1 141.2 134.1 127.1 127.1 127.1 127.1 127.1 134.1 155.3 
176.5 183.5 190.6 204.7 240.0 275.3 268.2 211.8 77.6 0.0 0.0 0.0 
84.7 70.6 70.6 77.6 77.6 77.6 84.7 84.7 84.7 84.7 84.7 91.8 84.7 84.7 84.7 84.7 84.7 84.7 91.8 91.8 98.8 98.8 98.8 105.9 105.9 120.0 
141.2 155.3 162.3 162.3 148.2 127.1 120.0 98.8 56.5 0.0 0.0 0.0 
84.7 63.5 63.5 63.5 63.5 70.6 63.5 63.5 63.5 63.5 63.5 63.5 63.5 63.5 56.5 56.5 56.5 56.5 56.5 49.4 56.5 63.5 77.6 84.7 84.7 91.8 84.7 70.6 63.5 49.4 42.4 35.3 21.2 7.1 0.0 
0.0 0.0 0.0 
84.7 63.5 56.5 56.5 56.5 56.5 56.5 49.4 49.4 49.4 42.4 42.4 35.3 35.3 28.2 28.2 21.2 28.2 35.3 42.4 35.3 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 63.5 56.5 56.5 49.4 49.4 49.4 42.4 42.4 35.3 28.2 21.2 14.1 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 56.5 49.4 49.4 42.4 42.4 42.4 35.3 35.3 21.2 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 56.5 49.4 42.4 35.3 35.3 28.2 28.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 56.5 42.4 35.3 28.2 28.2 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 49.4 42.4 35.3 28.2 28.2 21.2 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 49.4 42.4 35.3 28.2 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 49.4 42.4 28.2 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 49.4 35.3 28.2 21.2 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 49.4 35.3 28.2 21.2 14.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 49.4 35.3 28.2 21.2 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 56.5 42.4 35.3 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 63.5 49.4 42.4 35.3 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 77.6 63.5 56.5 49.4 42.4 35.3 21.2 14.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
84.7 91.8 84.7 77.6 70.6 63.5 56.5 49.4 42.4 28.2 21.2 14.1 14.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
84.7 98.8 91.8 84.7 77.6 70.6 70.6 63.5 49.4 42.4 28.2 28.2 21.2 21.2 14.1 14.1 14.1 7.1 7.1 7.1 7.1 7.1 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.1 7.1 7.1 0.0 
0.0 0.0 
84.7 105.9 98.8 91.8 84.7 84.7 77.6 70.6 63.5 49.4 42.4 35.3 28.2 28.2 21.2 21.2 21.2 14.1 14.1 14.1 14.1 14.1 14.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 7.1 14.1 14.1 
7.1 7.1 0.0 
84.7 112.9 105.9 98.8 98.8 91.8 91.8 91.8 77.6 70.6 56.5 49.4 49.4 42.4 35.3 35.3 28.2 28.2 28.2 28.2 28.2 21.2 21.2 21.2 14.1 14.1 14.1 14.1 14.1 14.1 14.1 21.2 21.2 21.2 
21.2 21.2 21.2 0.0 
84.7 112.9 105.9 105.9 105.9 98.8 98.8 98.8 91.8 84.7 77.6 63.5 56.5 56.5 49.4 49.4 42.4 42.4 42.4 42.4 35.3 28.2 28.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 
21.2 21.2 21.2 0.0 
84.7 105.9 98.8 98.8 98.8 98.8 98.8 98.8 98.8 84.7 77.6 70.6 70.6 63.5 63.5 56.5 56.5 56.5 56.5 49.4 49.4 42.4 35.3 28.2 28.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 21.2 
21.2 21.2 21.2 21.2 0.0 
84.7 105.9 98.8 98.8 91.8 91.8 91.8 84.7 84.7 84.7 77.6 77.6 77.6 70.6 70.6 70.6 70.6 70.6 77.6 84.7 77.6 63.5 56.5 49.4 49.4 42.4 42.4 35.3 35.3 
42.4 35.3 28.2 21.2 21.2 14.1 14.1 14.1 0.0 
84.7 98.8 98.8 91.8 91.8 91.8 91.8 91.8 84.7 84.7 84.7 84.7 84.7 84.7 84.7 91.8 91.8 91.8 91.8 91.8 91.8 98.8 112.9 127.1 134.1 134.1 
120.0 105.9 98.8 84.7 77.6 70.6 63.5 42.4 28.2 14.1 7.1 0.0 
84.7 105.9 98.8 98.8 98.8 98.8 105.9 98.8 98.8 98.8 105.9 105.9 105.9 105.9 105.9 112.9 112.9 120.0 120.0 127.1 127.1 134.1 134.1 141.2 141.2 155.3 
176.5 190.6 190.6 183.5 176.5 162.3 155.3 134.1 84.7 14.1 7.1 0.0 
84.7 105.9 112.9 112.9 112.9 120.0 120.0 127.1 127.1 127.1 134.1 141.2 141.2 141.2 148.2 155.3 162.3 169.4 162.3 155.3 148.2 155.3 155.3 162.3 169.4 197.6 
218.8 225.9 240.0 254.1 289.4 324.7 310.6 254.1 91.8 14.1 0.0 0.0 
84.7 112.9 120.0 120.0 127.1 141.2 148.2 155.3 162.3 176.5 190.6 204.7 225.9 261.2 282.3 268.2 254.1 247.0 247.0 261.2 268.2 296.5 374.1 395.3 402.3 444.7 
472.9 487.0 494.1 472.9 451.7 409.4 338.8 183.5 70.6 7.1 0.0 0.0 
84.7 112.9 120.0 127.1 134.1 148.2 162.3 176.5 190.6 211.8 240.0 282.3 360.0 444.7 451.7 444.7 451.7 501.2 691.7 1136.4 1545.8 1792.9 1821.1 1736.4 
1701.1 1235.2 1002.3 861.1 783.5 705.8 628.2 529.4 338.8 155.3 63.5 7.1 0.0 0.0 
